Philips HF-P 2 14-35 TL5 HE III 220-240V
Product Description
Philips HF-P 2 14-35 TL5 HE III 220-240V
Specifications
- Input Voltage
- 220 to 240 V
- Line Frequency
- 50 to 60 Hz
- Input Frequency
- 50 to 60 Hz
- Inrush Current Width
- 0.25 ms
- Inrush Current Peak (Max)
- 24 A
- Number of Products on MCB (16A Type B) (Nom)
- 28