Saudi Arabia - English

Philips HF-P 1 14-35 TL5 HE III 220-240V

Product Description

Philips HF-P 1 14-35 TL5 HE III 220-240V

Order code: 913713031066
Full order code: 872790090504500

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Inrush Current Width
0.25 ms
Inrush Current Peak (Max)
24 A
Number of Products on MCB (16A Type B) (Nom)
28

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713031066 en_SA pdf 495.8 kB

Brochures

Declaration of Conformity
Declaration of conformity - HF-P 1 14-35 TL5 HE III 220-240V pdf 264.3 kB

Visuals

Product-Photographs-913713031066_EU
Multiple assets - Visuals
Product-Diagrams-913713031066_EU
Multiple assets - Visuals