Philips HF-P 249 TL5 HO III 220-240V 50/60Hz IDC
Product Description
Philips HF-P 249 TL5 HO III 220-240V 50/60Hz IDC
Specifications
- Input Voltage
- 220 to 240 V
- Line Frequency
- 50 to 60 Hz
- Input Frequency
- 50 to 60 Hz
- Inrush Current Width
- 0.25 ms
- Inrush Current Peak (Max)
- 31 A
- Number of Products on MCB (16A Type B) (Nom)
- 12