Saudi Arabia - English

Signify Signify outdoor sensing

The outdoor Multisensor will help you to save additional energy and limits light pollution. Additionally, it will increase safety and human well-being in your city.

Products

Product Compare

Product family information

Description

The Philips Outdoor Multisensor is a Zhaga-D4i DALI Part 351 Type B certified product that contains multiple sensing modalities in a single hardware to support different smart city applications. The product connects to the bottom side of the streetlight luminaires via the Zhaga Book 18 socket interface. The Outdoor Multisensor can be mounted on a streetlight with a DALI LED driver (SR/D4i). It can operate standalone or locally networked with multiple multisensors. sensor configuration, and grouping of sensors setup, as well as firmware updates, are done via the Philips Outdoor Multisensor Mobile app. The OMS can also be used in combination with a connected streetlight with a DALI LED driver (SR/D4i).

Benefits

  • Increase safety and reduce crime, by having the right amount of light when there is activity

  • Maximize energy savings and maintain road user safety.

Features

  • Motion sensing with radar for light on-demand applications.

  • Grouping of sensors for light comfort.

Applications

  • Road and Street
  • Parks and Plazas
  • Residential

Downloads