Philips MultiOne Configurator

Single intuitive tool to create the perfect match for your lighting application

Products

Product Compare

Product family information

Description

Today’s manufacturers are able to offer perfectly tailored lighting solutions that are intelligent and so can also be adapted to tomorrow’s needs. Philips’ new configurable gear units with built-in control functions allow programming of the luminaire’s behavior in order to maximize energy savings and minimize environmental impact.Philips’ light configurator is the single intuitive system allowing users to configure all the different functions in every programmable driver from Philips. Creating the perfect match for the application has never been easier.

Benefits

  • One tool for all Philips configurable drivers, both for conventional and LED systems

  • Flexibility for OEM providing access to the features built into the driver

Features

  • For use with all Philips LED, fluorescent and HID programmable drivers

  • Suitable for standard Windows computers with USB connection

Applications

  • Retail
  • Office
  • Industry
  • Outdoor

Downloads