Saudi Arabia - English

Signify Dynalite User Interfaces

A worthy representation of the most advance lighting control system

Products

PABP-Corona

PABP-Corona

913703035309
PABP-Corona-Eng

PABP-Corona-Eng

913703035409
PABP-Flare-Aluminium

PABP-Flare-Aluminium

913703035509
PABP-Flare-Aluminium-Eng

PABP-Flare-Aluminium-Eng

913703035609
PABP-Flare-Premium

PABP-Flare-Premium

913703035709
PABP-Flare-Premium-Eng

PABP-Flare-Premium-Eng

913703040309
PATP

PATP

913703050809
PATP-Eng

PATP-Eng

913703050909

Product family information

Description

Dynalite’s networked interfaces communicate directly with load controllers and other devices on the DyNet network. They have built-in temperature and humidity sensors and can perform a wide range of functions, such as recalling presets, switching, dimming, colour control, room join, panel disable, as well as controlling integrated services such as audio-visual systems, blind/curtain and fan motors, and HVAC temperature.

Benefits

  • Flexible design options

  • Custom labelling

Applications

  • Office
  • Industrial
  • Education
  • Healthcare
  • Retail
  • Hospitality

Downloads