Products
Product | Compare | |||||
---|---|---|---|---|---|---|
Sensor LEDtube 1200mm 16W 840 T8929003103310 | - | - | 4000 | G13 | Medium Bi-Pin Fluorescent | ||
Sensor LEDtube 1200mm 16W 865 T8929003103410 | - | - | 6500 | G13 | Medium Bi-Pin Fluorescent | ||
Ledtube SW DE HO 1200mm 20w 12000k T8929004578638 | 20 | 2,200 | 12000 | G13 | ||
Ledtube SW DE HO 600mm 8w 12000k T8929004578738 | 8 | 880 | 12000 | G13 |
4 items
Product family information
Description
Philips specialty LEDtube integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for relamping to serve multi-purpose usage: it meets general lighting requirements, offers significant energy savings, and special function such as Visible Light Communication.
Benefits
Highly energy-efficient
Conventional form factor to fit into existing luminaires
Features
Reduced operational cost thanks to lower energy consumption
Fastest and easiest way to upgrade existing luminaires to LED technology, completely safe product and installation process