Philips MASTER LEDtube T8 UltraEfficient with Recycled Plastic
For top performance and sustainability
Products
Product | Compare | |||||
---|---|---|---|---|---|---|
MAS LEDtube 1500mm UE 20W 865 T8929003067302 | - | - | 6500 | G13 ROT | ||
MAS LEDtube 1200mm UE 11.9W 840 T8 EELA929003482208 | 11.9 | 2,500 | 4000 | G13 ROT | ||
MAS LEDtube 1200mm UE 11.9W 865 T8 EELA929003731808 | 11.9 | 2,500 | 6500 | G13 ROT |
Product family information
Description
With energy prices rising and the EU‘s Green Deal continuing to fund energy efficient building renovations, many are looking into make their company‘s lighting more sustainable. The new Philips MASTER LEDtube UltraEfficient T8 is a true breakthrough on the way to more sustainable lighting. It replaces your current fluorescent tube or LED tube directly and offers immediately great energy cost reduction as well as a much longer lifetime!
Benefits
Absolute performance in energy saving: up to 44% compared with standard LED tube
Reliable performance of up to 100,000 hours
Features
Ultra efficiency achieves an incredible class A energy efficiency rating
Made with on average 40% post-consumer-recycled plastic