Philips MASTER LEDtube EM/Mains T8

For top performance and sustainability

Products

Product Compare
12
1,575
6500
G13 ROT
-
-
6500
G13 ROT
-
-
4000
G13 ROT
-
-
4000
G13 ROT
-
-
6500
G13 ROT
-
-
6500
G13 | Medium Bi-Pin Fluorescent
-
-
3000
G13 ROT
-
-
4000
G13 ROT

Product family information

Description

The Philips MASTER LEDtube integrates a LED light source into a traditional fluorescent form factor. Its unique design creates a perfectly uniform visual appearance, which cannot be distinguished from traditional fluorescent. These T8 LED tubes are the right choice for absolute performance and are designed to stand up to everyday conditions. Unparalleled savings thanks to low energy consumption and an exceptionally long lifetime ensure this tube masters every demanding application.

Benefits

  • Absolute performance that provides a solution for every application

  • Unparalleled savings with low energy consumption and long lifetime

Features

  • Retrofit existing T8 lamps on EM ballast or mains

  • > 50% energy savings compared to fluorescent tubes with up to 185lm/W

Applications

  • Parking lots / covered car parks
  • Warehouses / coldrooms / signage
  • Transport and distribution areas
  • Food & Museums

Warning & Safety

  • NOTE: The overall energy efficiency and light distribution of any installation that uses these lamps will be determined by the design of the installation.

Downloads