Saudi Arabia - English

Philips MASTER Value, LEDspot, PAR16, GU10, 4000 K, 680 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 680lm GU10 940 120D

Product Description

MASTER Value, LEDspot, PAR16, GU10, 4000 K, 680 lm, CRI 90, 25000 hour(s), 109.00 lm/W, EEL F, PF 0.88, Beam angle 120 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002210102
Full order code: 871869970611100

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002210102 en_SA pdf 883.6 kB

Visuals

Product-Photographs-929002210102_EU
Multiple assets
Product-Diagrams-929002210102_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 680lm GU10 940 120D ies 10.4 kB