Philips LED PAR30 S/L

Everything you value in a Halogen PAR30 with the benefits of LED. Accent your merchandise or space without distraction.

Products

Product Compare
9.5
900
2700
E27

Product family information

Description

Philips LED spots with a single optic beam, provide a clean beam that's free from shadows with beam angles from 15 and 40 degrees to suit every general lighting application.

Benefits

  • Up to 80% energy saving compared with halogen lamps

  • Lower maintenance costs

Features

  • Lifetime of upto 40,000 hours

  • Emit virtually no UV/IR light in the beam

Applications

  • Hotels, restaurants, bars, cafés, lobbies
  • Museums, exhibitions
  • Retail shops

Downloads