Saudi Arabia - English

Philips CorePro, LED HPL, Oval, Mains only, 36 W, HPL 125W, SON 70W, E40, 4000 K, 6000 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 36W E40 840 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 36 W, E40, 4000 K, 6000 lm, CRI 80, 25000 hour(s), 166 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1

Order code: 929002481502
Full order code: 871951429933700

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads