Philips CorePro LEDlinear MV

Mains-voltage linear R7S with very high light output

Products

Product Compare
14
1,600
3000
R7s
14
1,800
4000
R7s
14
2,000
3000
R7s
14
2,000
4000
R7s

Product family information

Description

CorePro R7S is a retrofit replacement for traditional double-ended linear R7S lamps. Its ‘light all around’ design delivers light just like a halogen lamp. Within the range you can choose dimmable products which have deep dimming function that enables a cozy ambience when using a dimmable fixture.

Benefits

  • Up to 90% energy saving compared to standard halogen lamps

  • Lower maintenance costs

Features

  • Easy retrofit

  • Operates at 220-240 V AC and its form-factor is designed as a direct retrofit into all double ended holders

Applications

  • Living rooms, corridors, outdoor luminaires (security lighting), free floor-standing indoor luminaires, construction lighting

Downloads