Products
Product | Compare | |||||
---|---|---|---|---|---|---|
MAS LEDbulb DT 8-60W E27 A60 CL929002490221 | - | - | 2200 2700 | E27 | ||
MAS LEDbulb DT 8-60W E27 A60 CL UK929002490299 | 8 | 806 | 2200 2700 | E27 |
Product family information
Description
The MASTER Plastic LEDbulb range delivers a dimmable glow effect for a welcoming, warm atmosphere, making it ideal for general lighting applications in the hospitality industry. Its unique design radiates warm light in all directions, making it a true alternative to incandescent lamps. They are particularly suitable for public areas such as lobbies, corridors, stairwells, where the light is always on. Compatible with existing fixtures with an E27 holder and designed for retrofit replacement of incandescent bulbs, MASTER Plastic LEDbulb delivers huge energy savings of up to 80% compared with traditional incandescent lamps and provides excellent quality of light. By offering a lifetime of 25,000 hours it lowers maintenance costs. They can be used together with most leading-edge dimmers, enabling further efficiencies while helping to create the desired atmosphere.
Benefits
Easy (retrofit) replacement ideal for general lighting applications
Unique design and light effect that mimics the light quality of incandescent lamps
Features
The gradual dimming feature enables light levels to dim to warm tones of traditional lamps
Dimmable range that is compatible with an extensive range of dimmers
Applications
Warning & Safety
Operating temperature range is between -20° C and 45° C ambient
Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)