Saudi Arabia - English

Philips Linear isolated fixed output window

Drivers are suitable for professional and general lighting applications. These drivers offer high efficiency, good quality of light, and a long lifetime.

Products

Product family information

Description

Xitanium isolated drivers are ideal for linear Indoor systems. These drivers are available in two versions, one with a fixed single output current and another with multiple fixed output currents, which can be set manually via a DipSwitch. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners

  • These drivers offer a wide range of features, offering ease of design-in and simplifying the approbation process

Features

  • Five-year system warranty

  • Lifetime 100,000 hours

Applications

  • Office
  • Retail
  • Industrial highbay
  • School
  • Indoor parking spaces

Warning & Safety

  • Safety warnings and installation instructions must be taken into account during the design-in and manufacturing processes.

  • Avoid touching live parts.

Downloads