Saudi Arabia - English

Philips CoreLine Waterproof, 43 W, L1500 mm, 6000 lm, 6500 K, Wide beam, Matte, IP65, IK08, TW1-ready

WT120C G2 LED60S/865 PSU L1500

Product Description

L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 6000 lm, 43 W, 139 lm/W, 139 lm/W, 6500 K, (0.31,0.32)SDCM<=3, Wide beam, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401824581
Full order code: 871016336935899

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G2 LED60S/865 PSU L1500 txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401824581 en_SA pdf 245.9 kB

Brochures

Install instructions
Installation intruction, CoreLine waterproof WT120C G2 pdf 2.6 MB

Visuals

Product-Photographs-911401824581_EU
Multiple assets - Visuals
Product-Diagrams-911401824581_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT120C G2 LED60S/865 PSU L1500 IES
Revit file
Revit file - 911401824581 ZIP
Dialux
ULD File - WT120C G2 LED60S/865 PSU L1500 ULD
Relux
ROLF File - WT120C G2 LED60S/865 PSU L1500 ROLFZ
LDT
LDT File - WT120C G2 LED60S/865 PSU L1500 LDT

Other

Environmental product declaration
EPD-Philips-CoreLine-Waterproof-911401824581 pdf 638.5 kB