Saudi Arabia - English

Philips CoreLine Waterproof, 24.3 W, L1500 mm, 3400 lm, 4000 K, Wide beam, Matte, IP65, IK08, TW1-ready

WT120C G2 LED34S/840 PSU L1500

Product Description

L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 3400 lm, 24.3 W, 140 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401823680
Full order code: 871829184047399

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - WT120C G2 LED34S/840 PSU L1500 txt 3.9 kB
Product leaflet
Localized commercial leaflet 911401823680 en_SA pdf 390.2 kB

Brochures

Install instructions
Installation intruction, CoreLine waterproof WT120C G2 pdf 2.6 MB

Visuals

Product-Photographs-911401823680_EU
Multiple assets - Visuals
Product-Diagrams-911401823680_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT120C G2 LED34S/840 PSU L1500 IES
Revit file
WT120C G2 LED34S/840 PSU L1500 911401823680 ZIP
Dialux
ULD File - WT120C G2 LED34S/840 PSU L1500 ULD
Relux
ROLF File - WT120C G2 LED34S/840 PSU L1500 ROLFZ
LDT
LDT File - WT120C G2 LED34S/840 PSU L1500 LDT

Other

Environmental product declaration
EPD-Philips-CoreLine-Waterproof-911401823680 pdf 638.3 kB