Saudi Arabia - English

Philips CoreLine Waterproof, 44.5 W, L1500 mm, 6000 lm, 4000 K, Wide beam, Frosted, IP65, IK08, TW3

WT120C G2 LED60S/840 PSU TW3 L1500

Product Description

L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 6000 lm, 44.5 W, 135 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase

Order code: 910505100066
Full order code: 871869691688900

Specifications

  • Lamp family code
    LED60S [LED Module, system flux 6000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads