Philips CoreLine Waterproof, 21.5 W, L1200 mm, 2700 lm, 4000 K, Wide beam, Frosted, IP65, IK08, TW3
WT120C G2 LED27S/840 PSU TW3 L1200
Product Description
L1200 mm, Polycarbonate, Gray, Power supply unit (On/Off), 2700 lm, 21.5 W, 126 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase
Specifications
- Lamp family code LED27S [LED Module, system flux 2700 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years