Philips Maxos LED Performer, Trunking light panel, 25.9 W, 4000 lm, 4000 K, Wide beam, Clear, White, IP40
4MX900 LED40S/840 PSU WB WH L1200
Product Description
Trunking light panel, Aluminum, White, Power supply unit (On/Off), 4000 lm, 25.9 W, 154 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole