Saudi Arabia - English

Philips TrueCircle Surface & Suspended, 19.5 W, D380 mm, 2000 lm, 3000 K

SM250C 20S/830 PSU PSP D380 WH

Product Description

D380 mm, Aluminium, White, Traffic white (RAL9016), Power supply unit (On/Off), 2000 lm, 19.5 W, 102 lm/W, 3000 K, (0.38, 0.38) SDCM <lt/>3, Wide beam, Matte, Polystyrene, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 912401483442
Full order code: 871869979802400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified