Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
80 | 480 | 4000 | 5.4 6.6 | - | |||
89 | 530 | 4000 | 5.4 6.6 | - | |||
94 | 560 | 4000 | 5.4 6.6 | - | |||
91 | 550 | 4000 | 5.4 6.6 | - | |||
81 | 490 | 5000 | 5.4 6.6 | - | |||
90 | 540 | 5000 | 5.4 6.6 | - | |||
97 | 580 | 5000 | 5.4 6.6 | - | |||
93 | 560 | 5000 | 5.4 6.6 | - |
Product family information
Description
Retail & Hospitality has a clear trend that clusters of choices is one of the most important DNAs that being strongly expected in this specific applications. GreenSpace Surface Mount is the entry level downlight family dedicated with suspension and surface mount versions, which offers a complete range of options for optical solutions, lumen outputs and color temperatures with multiple form factors available.
Benefits
Elegant look & feel.
Complete family with multiple installations and form factors.
Features
Both round and square version available.
Both suspension and surface mount version available.