Saudi Arabia - English

Philips CoreLine surface-mounted

CoreLine surface-mounted: easy installation, excellent illumination

Products

Product family information

Description

Philips CoreLine surface-mounted light fixtures deliver on the CoreLine promise of innovative, easy-to-use, high-quality luminaires. These high-quality LEDs are designed to replace existing surface-mounted luminaires with T8 or T5 technology. This CoreLine family also features an innovative new choice of multiple lumen outputs in one single luminaire, called MultiLumen. Instant energy savings and a longer lifetime, make this is an environmentally-friendly and cost-saving surface LED light solution. With a quick-connector feature, our SM136V surface-mounted luminaires are quick and easy to install. Also available within the range are Interact Ready luminaires with integrated wireless communications, which are fully compatible with Interact gateways, sensors and software.

Benefits

  • MultiLumen: the choice of different lumen outputs in one single luminaire

  • New connector offers quick and simple installation

Features

  • MultiLumen: different lumen outputs ranging from 2800 lumen to 4300 lumen in one single luminaire

  • Easy connector for faster installation: quick connector or Wieland connector

Applications

  • Offices
  • Healthcare
  • Education

Warning & Safety

  • The product is IPX0 & as such is not protected against water ingress & as such we strongly recommend that The environment in which The luminaire is to be installed is suitably checked

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure & product warranty will become void

Downloads