Saudi Arabia - English

Philips TrueCircle Recessed

TrueCircle : Versatile LED ceiling luminaire in round shape

Products

Product family information

Description

TrueCircle is a functional recessed round luminaire with a strict classical design to fit in almost any office space. It is a modern, unobtrusive designed family of luminaire providing direct diffuse light ensuring this luminaire will blend into the architecture of most buildings. This range features a selection 2different sizes, light outputs, and optics. The special micro prismatic optics provides glare-free comfort & also infuses the homogeneous light by offering full Office compliance. This new round luminaire from Philips offers sustainable solution with installation flexibility, creating exemplary illumination & high quality of light.

Benefits

  • Comfortable, glare-free Office-compliant

  • Competitive solution with good lighting specifications

Features

  • Office-compliant lighting using PSP optics (UGR<19)

  • Two lumen packages and sizes; 2000lm 38cm dia, 3600lm 50cm dia

Applications

  • Offices
  • Hospitality
  • Schools
  • Residential

Downloads