Saudi Arabia - English

Philips CoreLine Panel gen6, All-in, 31 W, 1200x300 mm, VPC, 4000 lm, 4300 lm, 3000 K, 3500 K, 4000 K, Wireless, Interact Ready, UGR19

RC132V G6 40_43S/830_40 WIA 30x120 OC

Product Description

1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, All-in, Multi Color Temperature, 4000 lm, 4300 lm, 31 W, 140 lm/W, 130 lm/W, 3000 K, 3500 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole, SC | Safety cable

Order code: 911401807487
Full order code: 872016975132399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 40_43S/830_40 WIA 30x120 OC txt 3.9 kB
Product leaflet
Localized commercial leaflet 911401807487 en_SA pdf 396.7 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V 599x599 v2 pdf 23.1 MB

Visuals

Product-Photographs-911401807487_EU
Multiple assets - Visuals
Product-Diagrams-911401807487_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC132V G6 40_43S/830_40 WIA 30x120 OC IES
Revit file
Revit file - 911401807487 ZIP
Dialux
ULD File - RC132V G6 40_43S/830_40 WIA 30x120 OC ULD
Relux
ROLF File - RC132V G6 40_43S/830_40 WIA 30x120 OC ROLFZ
LDT
LDT File - RC132V G6 40_43S/830_40 WIA 30x120 OC LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W30L120-Ref-911401890785 pdf 963.6 kB