Saudi Arabia - English

Philips CoreLine Panel gen6, All-in, 31 W, 22 W, 1200x30 mm, VPC, 2900 lm, 3100 lm, 3350 lm, 3600 lm, 4000 lm, 4300 lm, 3000 K, 3500 K, 4000 K, DALI, UGR19

RC132V G6 29_36_43S/830_40 PSDW30L120OC

Product Description

1200x30 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, All-in, Multi Lumen, All-in, Multi Color Temperature, 2900 lm, 3100 lm, 3350 lm, 3600 lm, 4000 lm, 4300 lm, 31 W, 22 W, 140 lm/W, 130 lm/W, 3000 K, 3500 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector 4-pole, SC | Safety cable

Order code: 911401801187
Full order code: 872016974989499

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 29_36_43S/830_40 PSDW30L120OC txt 4.0 kB
Product leaflet
Localized commercial leaflet 911401801187 en_SA pdf 389.5 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V 599x599 v2 pdf 23.2 MB

Visuals

Product-Photographs-911401801187_EU
Multiple assets
Product-Diagrams-911401801187_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC132V G6 29_36_43S/830_40 PSDW30L120OC IES
Revit file
Revit file - 911401801187 REVIT
Dialux
ULD File - RC132V G6 29_36_43S/830_40 PSDW30L120OC ULD
Relux
ROLF File - RC132V G6 29_36_43S/830_40 PSDW30L120OC ROLFZ
LDT
LDT File - RC132V G6 29_36_43S/830_40 PSDW30L120OC LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W30L120-Ref-911401890785 pdf 963.6 kB