Saudi Arabia - English

Signify myCreation Smooth Track

Signify myCreation Smooth Track - Designed to edge out the ordinary

Products

TCST65 12S/830 PSU HNB BK482 BS T304

TCST65 12S/830 PSU HNB BK482 BS T304

910505104776

Product family information

Description

Are you looking for a sustainable, stylish, and functional lighting solution that complements any hospitality & Residential environment? Meet Smooth, the ultimate spotlight that allows you to perfectly match any ambiance. Mix and match color and texture options for the front ring and housing for a unique and luxurious effect. This lighting solution comes in different light recipes to suit your needs and offers a honeycomb accessory for reduced glare and better light distribution. Smooth is an eco-friendly choice, with printed parts made from at least 65% recycled and ISCC Plus-certified bio-circular materials. The heatsink of Smooth is made with 85% recycled aluminum, making it durable and long-lasting. Additionally, due to its circular design, Smooth is upgradeable during its long lifetime.

Benefits

  • Circular design

  • Fulfils all accent lighting needs

Features

  • Rich pallet of housing & front ring colors

  • Textured front ring for the luxurious effect

Applications

  • Fashion Retail
  • Retail
  • Hospitality
  • Offices

Downloads