Saudi Arabia - English

Signify myCreation Accent Semi Recessed D65

Accent Semi Recessed D65 - To spotlight what truly matters

Products

Product Compare
TCATSR 20S/PC930 PSU-E CLM24 T204 WHBS68

TCATSR 20S/PC930 PSU-E CLM24 T204 WHBS68

910505104574
97
2,045
3000
21.2
-

Product family information

Description

The Accent Semi-Recessed D65 is the perfect lighting solution for anyone looking for energy-efficient, versatile, and sustainable lighting. Designed with the latest LED technology, this innovative projector delivers unmatched brightness and clarity, making it the perfect choice for a wide range of applications, including fashion retail, hospitality, and residential spaces. With a variety of beam angles and color temperatures to choose from, the Accent Semi-Recessed D65 provides unparalleled versatility. It also features different cutout sizes, making it ideal for renovation projects. Its sleek and modern design seamlessly integrates into any environment, while its durable construction ensures long-lasting performance. Crafted from at least 65% recycled or bio-circular materials, and a heatsink made from 85% recycled aluminum, the Accent Semi-Recessed D65 is a highly sustainable lighting solution. Its circular design makes it upgradable, reusable, serviceable, and recyclable, ensuring that it will last for years to come. Upgrade your lighting solution today with the Accent Semi-Recessed D65 and experience the difference that superior quality, versatility, and sustainability can make.

Benefits

  • Circular design

  • Fulfils all accent lighting needs

Features

  • Semi Recessed ceiling mounting - Available in 6 ceiling cutout sizes

  • Rich pallet of housing & front ring colors

Applications

  • Fashion Retail
  • Retail
  • Hospitality
  • Offices

Downloads