Saudi Arabia - English

Philips Essential Smartbright Projector Gen 2, 33 W, 2805 lm, 4000 K, 36°

Product Description

Philips Essential Smartbright Projector Gen 2, 33 W, 2805 lm, 4000 K, 36°

Order code: 911401834187
Full order code: 872016976280099

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401834187 en_SA pdf 368.3 kB

Brochures

Install instructions
Essential SmartBright Projector Gen 2 pdf 1003.6 kB

Visuals

Product-Photographs-911401834187_EU
Multiple assets
Product-Diagrams-911401834187_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST033T G2 LED25/940 33W I WB BK GM ies 18.1 kB