Saudi Arabia - English

Philips DALI Square Track

DALI Square Track – flexibility enabling energy savings

Products

Product Compare
Clear all

Sorry, no results found for {name}

Product family information

Description

Designed for use with DALI projectors with a dedicated adaptor, the DALI Square Track is ideal for users who want lighting flexibility to create a specific ambience in their shop and to reduce energy consumption. The system is made up of a solid aluminum track, which is available in various lengths and with a choice of electrical conductors. Any given configuration can be easily created – horizontal or vertical, mounted on or in the ceiling, on the wall or on free-standing panels. The system can also be used as a floating structure. All luminaires have a separate power supply and can be switched selectively. They can easily be moved to alter the lighting and presentation. In this way, a multifunctional track system can be created for accent lighting as well as for suspending advertising and decorative material.

Benefits

  • Allows flexible light settings

  • Enables energy savings

Features

  • Integration of the DALI protocol within an unobtrusive retail spot track widely used for dimming and control

  • Can be used with all Philips LED 3C track spots

Applications

  • Accent lighting in retail outlets, shopping malls, museums
  • All indoor architectural lighting applications

Downloads