Saudi Arabia - English

Philips 3-circuit Square RCS750

RCS750 3-circuit square track system – flexible and multifunctional

Products

Product Compare
Clear all

Sorry, no results found for {name}

Product family information

Description

The RCS750 3-circuit square track system is made up of a solid aluminum track available in lengths of 1, 2, 3 and 4 m with four electrical conductors. Any given configuration can be created easily: horizontal or vertical, mounted on or in the ceiling, on the wall or on free-standing panels. The system can also be used as a floating structure. All luminaires have a separate power supply and can be switched selectively. They can be moved easily to change the lighting and presentation. In this way, a multifunctional track system can be created for accent lighting as well as for suspending advertising and decorative material. A range of adaptors, power supply connections and mounting accessories is also available

Benefits

  • Flexible 3-circuit track system for the professional user, allowing any required configuration to be created relatively easily.

  • All luminaires have separate power switching so they can easily be moved, for example to create changing atmospheres in shop windows or interiors.

Features

  • Can be used with all Philips LED 3C track spots

  • Available in lengths of 1, 2, 3 and 4 m

Applications

  • Retail
  • Indoor architectural lighting

Downloads