Philips GreenUp Wellglass

Energy-efficient lighting for industrial and commercial applications

Products

Product family information

Description

GreenUp LED Welglass luminaire is designed to replace traditional WelGlass up to 70W with only 35% of the load for similar illumination. It is a perfect LED solution for outdoor application and industry of harsh condition like power plant, metal, and non hazardous area in chemical and petrochemical industry. Compared to conventional HID WelGlass, it improves reliability, comfort, while reducing energy and maintenance cost dramatically. GreenUp Welglass comes with 2 different mounting, pipe and bracket, and comes with 2 beam, lambertian and batwing.

Benefits

  • Safe and reliable qualities

  • High energy saving

Features

  • Waterproof, dustproof, impact proof and corrosion proof features, meeting requirements of outdoor application

  • System efficacy 100lm/W, 1:1 replacement of HID up to 68% energy saving

Applications

  • Harsh Industry Application

Specifications

  • Mains Voltage
    Suspended Pipe Surface
  • Mains connection
    -30 to +45 ºC
  • Mains Voltage
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mains connection
    Flying cable
  • Mains Voltage
    Mounting bracket Shielding grid
  • Protection Class IEC61140
    PSU: non-dimmable
  • Material
    Housing: die-cast aluminium
  • Lumen maintenance at median useful life 50.000h
    L70
  • Material
    3.2klm / 4.4klm
  • Light Source
    29W / 40W
  • Protection Class IEC61140
    Up to 110lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Dimming
    80
  • Dimming
    Lambertian
  • Color Rendering index - CRI
    PC
  • Protection Class IEC61140
    Opal
  • Mounting type
    Class I
  • Protection Class IEC61140
    IK08
  • Mains Voltage
    IP65
  • Mains Voltage
    No

Downloads