Saudi Arabia - English

Philips GentleSpace gen4, Highbay, 144 W, SMT, 25000 lm, 4000 K, Wireless, Interact Ready, Wide beam, H4, IP65, IK03

BY581X 250S/840 SIA WB GC SI H4

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 25000 lm, 144 W, 174 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 910505102858
Full order code: 872016959394700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BY581X 250S/840 SIA WB GC SI H4 txt 4.6 kB
Product leaflet
Localized commercial leaflet 910505102858 en_SA pdf 390.7 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505102858_EU
Multiple assets
Product-Diagrams-910505102858_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BY581X 250S/840 SIA WB GC SI H4 IES
Revit file
Revit file - BY580PI - 910505102858 ZIP
Dialux
ULD File - BY581X 250S/840 SIA WB GC SI H4 ULD
Relux
ROLF File - BY581X 250S/840 SIA WB GC SI H4 ROLFZ
LDT
LDT File - BY581X 250S/840 SIA WB GC SI H4 LDT