Saudi Arabia - English

Philips CoreLine Highbay Gen5, 181 W, 31000 lm, 4000 K, Narrow beam, IP65, IK08

BY122P G5 LED300S/840 PSU NB

Product Description

Aluminum die-cast, Grey, Power supply unit (On/Off), 31000 lm, 181 W, 171 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole

Order code: 911401632608
Full order code: 871951495600100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BY122P G5 LED300S/840 PSU NB txt 3.6 kB
Product leaflet
Localized commercial leaflet 911401632608 en_SA pdf 574.7 kB

Brochures

Install instructions
CoreLine highbay gen5, Installation Instruction pdf 1.7 MB

Visuals

Product-Photographs-911401632608_EU
Multiple assets - Visuals
Product-Diagrams-911401632608_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY122P G5 LED300S/840 PSU NB IES
Revit file
Revit file - 911401632608 ZIP
Dialux
ULD File - BY122P G5 LED300S/840 PSU NB ULD
Relux
ROLF File - BY122P G5 LED300S/840 PSU NB ROLFZ
LDT
LDT File - BY122P G5 LED300S/840 PSU NB LDT

Other

Environmental product declaration
EPD Philips CoreLine Highbay Gen5 BY122P pdf 727.8 kB