Philips LuxSpace, surface mounted
LuxSpace surface-mounted – high efficiency, visual comfort and a stylish design
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
134 | 2,200 | 3000 | 16.4 | 22 | |||
149 | 2,200 | 4000 | 14.8 | 22 | |||
134 | 2,200 | 3000 | 16.4 | 19 | |||
134 | 2,200 | 3000 | 16.4 | 22 | |||
149 | 2,200 | 4000 | 14.8 | 22 | |||
134 | 2,200 | 3000 | 16.4 | 19 | |||
149 | 2,200 | 4000 | 14.8 | 19 | |||
130 | 2,600 | 3000 | 20 | 22 |
Product family information
Description
Customers are looking to optimize all their resources, and that means not just their running costs (energy, etc.) but also their human resources. Energy savings are therefore a priority, but they must not have an adverse effect on the well-being of employees, who need a pleasant environment in order to be more productive, or on customers, who want to enjoy their shopping experience. LuxSpace provides the perfect combination of efficiency, light comfort and design, without compromising on lighting performance (color rendering and color uniformity). It offers a wide choice of options for creating the desired ambience, no matter the application.
Benefits
Product which delivers visual comfort and stylish design
Creates a gentle, natural light, ensuring visual comfort
Features
Choice of four optics: high-gloss, facetted, matt and white
Heights: deep (up to UGR 19), low (up to UGR 22)