Philips LuxSpace Mini, recessed, 6 W, D150 mm, 840 lm, 4000 K, High-gloss reflector, IP20

DN560B LED8S/840 PSU-E C WH

Product Description

D150 mm, Aluminum die cast, White, Signal white (RAL9003), Power supply unit external (On/Off), 840 lm, 6 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100908
Full order code: 871869997037600

Downloads