Saudi Arabia - English

Philips External Slim Downlight DL252, 6 W, 400 lm, 3000 K, Beam angle 110°, White

DL252 G2 R Rd LED 400 30K 6W 4" WV

Product Description

Aluminum, White, Power supply unit (On/Off), 400 lm, 6 W, 66.00 lm/W, 3000 K, (0.4400,, 0.4030) 6 SDCM, Beam angle 110°, Frosted, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002345401
Full order code: 871869974863000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002345401 en_SA pdf 730.0 kB

Visuals

Product-Photographs-929002345401_EU
Multiple assets
Product-Diagrams-929002345401_EU
Multiple assets

Photometry and Lighting design

IES
IES File - DL252 G2 R Rd LED 400 30K 6W 4" WV ies 2.5 kB

Other

Environmental product declaration
EPD-Philips-DL252-G2-DL252-Ref-929002345701 pdf 746.1 kB