Philips External Slim Downlight DL252, 18 W, 1300 lm, 6500 K, Wide beam, White
DL252 G2 R Rd LED 1300 65K 18W 8" WV 1pk
Product Description
Metal, White, Power supply unit (On/Off), 1300 lm, 18 W, 72.00 lm/W, 6500 K, (0.313, 0.337) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 12,500
- Lighting Technology LED
- Warranty period 1 years