Saudi Arabia - English

Philips CoreLine SlimDownlight, 11 W, D155 mm, 1100 lm, 4000 K, Opal, IP20/44

DN145B LED10S/840 PSU II WH

Product Description

D155 mm, Aluminum die cast, White, Traffic white (RAL9016), Recessed, Power supply unit (On/Off), 1100 lm, 11 W, 100 lm/W, 4000 K, (0.38212,0.38031) SDCM<3, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole

Order code: 911401806080
Full order code: 871016333948199

Specifications

  • Lamp family code
    LED10S [LED Module, system flux 1000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401806080 en_SA pdf 395.3 kB

Brochures

Install instructions
Installation Instruction Coreline SlimDownlight DN145 pdf 1.1 MB

Visuals

Product-Photographs-911401806080_EU
Multiple assets
Product-Diagrams-911401806080_EU
Multiple assets

Photometry and Lighting design

IES
IES File - DN145B LED10S/840 PSU II WH IES
Revit file
Revit file - 911401806080 ZIP
Dialux
ULD File - DN145B LED10S/840 PSU II WH ULD
Relux
ROLF File - DN145B LED10S/840 PSU II WH ROLFZ
LDT
LDT File - DN145B LED10S/840 PSU II WH LDT

Other

Environmental product declaration
EPD Philips CoreLine SlimDownlight DN145B LED10S 840 PSU II WH 911401806080 pdf 627.8 kB