Saudi Arabia - English

Philips CoreLine Downlight gen5, 19.2 W, D200 mm, 2350 lm, 4000 K, White reflector, IP20

DN142B 20S/840 PSU-E WR

Product Description

D200 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit external (On/Off), 2350 lm, 19.2 W, 120 lm/W, 4000 K, (0.380,0.377) SDCM≦5, White reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 4-pole

Order code: 911401552232
Full order code: 872016950293299

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - DN142B 20S/840 PSU-E WR txt 3.7 kB
Product leaflet
Localized commercial leaflet 911401552232 en_SA pdf 361.6 kB

Brochures

Install instructions
CoreLine Downlight DN142B Installation Instructions (PSU) pdf 442.1 kB

Visuals

Product-Photographs-911401552232_EU
Multiple assets
Product-Diagrams-911401552232_EU
Multiple assets

Photometry and Lighting design

IES
IES File - DN142B 20S/840 PSU-E WR IES
Revit file
Revit file - 911401552232 ZIP
Dialux
ULD File - DN142B 20S/840 PSU-E WR ULD
Relux
ROLF File - DN142B 20S/840 PSU-E WR ROLFZ
LDT
LDT File - DN142B 20S/840 PSU-E WR LDT

Other

Environmental product declaration
EPD-CoreLine-Downlight-gen5-DN142B-20S-Ref-911401552232 pdf 1.1 MB