Saudi Arabia - English

Philips CoreLine Downlight gen5, 9.8 W, D150 mm, 1200 lm, 3000 K, White reflector, IP20/54

DN142B 10S/830 PSU-E WR IP54

Product Description

D150 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit external (On/Off), 1200 lm, 9.8 W, 120 lm/W, 3000 K, (0.435,0.405) SDCM≦5, White reflector, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 4-pole

Order code: 911401551132
Full order code: 872016950304599

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product