Philips CoreLine Downlight gen5, 20.4 W, D200 mm, 2000 lm, 4000 K, Wireless, Interact Ready, White reflector, IP20/54, EL-ready
DN142B 20S/840 WIA-E WR IP54
Product Description
D200 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Wireless driver Interact System ready external, 2000 lm, 20.4 W, 117 lm/W, 4000 K, (0.380,0.377) SDCM≦5, White reflector perforated without louver, White reflector, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Mounting Recessed
- Value ladder Performance
- Warranty period 5 years