Philips TUV PL-S

TUV PL-S - Compact solution for residential applications

Products

Product Compare
TUV PL-S 9W/4P

TUV PL-S 9W/4P

927901904007
8.6
-
-
-
2G7
11.6
-
-
-
G23
13.0
-
-
-
GX23

Product family information

Description

TUV PL-S lamps are compact UV-C 254 nm lamps. The compact size of the lamp allows for a small system design and design flexibility. TUV PL-S lamps offer almost constant UV output over their complete lifetime. Thanks to the single-ended lamp base, lamp replacement is easy.

Benefits

  • Controlled UV-C output over lifetime of the lamp

  • High system efficacy

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UVC)

  • Protective inside coating ensures constant UV output over the complete lifetime of the lamp

Applications

  • Residential drinking water units
  • Pond water units
  • Air treatment units
  • Stand-alone air handlers

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads