Philips TUV T5

TUV T5 - Small diameter lamps for professional applications

Products

Product Compare
TUV 36T5 SP NO/32

TUV 36T5 SP NO/32

927970004099
40
-
-
-
Single Pin
75
-
-
-
4PINSSINGLEENDED | 4 Pins Single Ended

Product family information

Description

TUV T5 lamps are single- or double-ended UV-C 253.7 nm emitting lamps. The small 16 mm diameter of the lamp allows for a small system design and design flexibility. TUV T5 lamps offer constant UV output over their complete lifetime.

Benefits

  • Controlled UV-C output over lifetime of the lamp

  • High system efficacy

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UV-C)

  • Small diameter

Applications

  • Air treatment systems
  • Industrial water treatment systems
  • Small municipal water treatment systems
  • Swimming pool units
  • Residential drinking water units

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads