Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
MSR 1200 1CT/3928078105114 | 1,200 | 103,000 | 5900 | - | G22 | ||
MSR 700/2 1CT/8928171505114 | 700 | 55,000 | 7200 | - | G22 | ||
MSR 575/2 10H 1CT/4928171605115 | 575 | 47,000 | 6990 | - | GX9.5 | ||
MSR 1200/2.1CT/3928171805114 | 1,200 | 104,000 | 7200 | - | G22 |
Product family information
Description
The high color rendering index of the single ended MSR series ensures that everyone in the audience can enjoy the true colors of the scenery, the stage props, the players and their costumes – in fact everything that is on stage can be made bright and vivid in daylight quality light. Also, thanks to the single ended lamp concept, the luminaire has optimal light collection and direction possibilities to help ensure brightness on stage exactly where and when it is needed. In addition, the MSR can be used in any burning position for easy set-up and convenience.
Benefits
Optimal light collection
Excellent color characteristics
Features
Single ended lamp concept
High CRI
Applications
Warning & Safety
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.