Philips MASTER CosmoWhite CPO-TW & CPO-TW Xtra

The most energy-efficient reliable white light solution for Outdoor

Products

Product Compare
44.5
4,900
2800
-
PGZ12
60.0
7,200
2800
-
PGZ12
141.0
17,600
2800
-
PGZ12
90.0
10,800
2800
-
PGZ12

Product family information

Description

New-generation ceramic metal halide lamps used in Outdoor offering efficient and pleasant white light

Benefits

  • Attractive white light

  • Excellent optical efficacy allows greater spacing between luminaires, thereby reducing investment

Features

  • Highly efficient white light with extremely high system efficacy

  • Long reliable lifetime; new Xtra range offering service life of up to 6 years

Applications

  • Urban public lighting for city centers, residential areas and roads
  • Lamp optimized for horizontal position; when positioned vertically, the lifetime specification is much lower (as much as - 40%)

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads