Saudi Arabia - English

Philips MHN-TD

Product Description

Products

Product family information

Description

Double-ended quartz Metal-halide lamp

Benefits

  • All types are UV-Block for reduced health and fading risks

Features

  • Quartz discharge tube containing high-pressure mercury and a mixture of dysprosium, holmium and thulium halides (4200 K) or tin iodide (3000 K), with sodium and thallium added for color correction and arc stabilization

  • Double-ended lamps housed in a tubular clear UV-Block quartz evacuated outer envelope

Applications

  • Indoors - accent lighting, general lighting in downlighters, e.g. in shops and malls
  • Downlighters, uplighters and wall-washers, e.g. in shops and malls
  • Outdoors - floodlighting monuments, facades and billboards

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MHN-TD en_SA pdf 380.5 kB

Visuals

Family-Photographs-MHN-TD
Multiple assets