Pakistan - English

Philips UV-A(-1) PL-L

UVA PL-L - the compact alternative to UVA TL

Products

PL-L 36W/09/4P
927903400907

Product family information

Description

Philips offers highly reliable PL-L lamps emitting UV-A in a spectral distribution wavelength of between 315 to 380 nm. This makes these lamps suitable for various applications such as phototherapy, curing, Insect trap and Photocatalytic oxidation

Benefits

  • Optimal spectrum for various applications

Features

  • Emission peak at 350 nm

Applications

  • Phototherapy
  • Curing
  • Insect Trap
  • Photocatalytic Oxidation

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take them to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads