Pakistan - English

Philips TUV T8

TUV T8 - Guaranteed lifetime simplifying planned maintenance in professional applications

Products

TUV T8 F17 1SL/25
927941904020
TUV T8 10W SL/25
928023904011
TUV 15W SLV/25
928039004005
TUV 25W 1SL/25
928039404005
TUV 36W SLV/6
928048604003
TUV 75W HO 1SL/6
928049404003
TUV 55W HO 1SL/6
928049504003

Product family information

Description

TUV T8 lamps are double-ended UV-C 253.7 nm emitting lamps. TUV T8 lamps offer almost constant UV-C output over their complete lifetime. Moreover, they have a long and reliable lifetime, which allows maintenance to be planned for in advance.

Benefits

  • Controlled UV-C output over lifetime of the lamp

  • Maintenance can be planned in advance, virtually eliminating the need for expensive spot replacement of prematurely failed lamps

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UV-C)

  • Protective inside coating ensures constant UV output over the complete lifetime of the lamp

Applications

  • Upper air and whole room handling systems
  • Areas with low maintenance and/or disruptive costs
  • Fish ponds and process water units
  • Open surface treatment systems

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads