Philips CDM

CDM short arc reflector lamps – perfect colors, long life

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
158.0
2,550
4200
-
Ceramic Cap-Cable (C)

Product family information

Description

The perfect color rendering and long life of these Ceramic Discharge Metal-halide lamps make them ideal for fiber optics lighting systems in shop displays, decorative lighting and swimming pool illumination. They can be mounted in color changing projectors.

Benefits

  • Low cost of ownership

  • Perfect colors

Features

  • Long life

  • High efficiency

Applications

  • Shops
  • Side lighting
  • Architainment (e.g. swimming pools)

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads